IESNA:LM-63-2002
[TEST]P940217
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-935-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9369
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
1039.1 1028.3 1025.4 1027.3 1052.4 1098.2 1154.3 1216.4 1289.7 1393.1
1543.7 1766.2 2034 2323.4 2629.6 2919.1 3213.9 3431 3603.3 3672.7
3664.8 3601.8 3436.4 3129.7 2729.5 2276.7 1748.5 1164.2 568.1 235.8
159 122.6 96.5 83.7 60.5 24.6 0
1039.1 1034.2 1031.3 1031.8 1055.9 1101.7 1161.2 1225.2 1302 1407.8
1561.4 1783.9 2065.5 2356.4 2662.1 2978.6 3247.9 3463.5 3627.4 3698.3
3690.9 3631.3 3454.1 3155.3 2770.4 2323.9 1781 1257.7 691.1 275.7
172.3 130.9 102.9 86.1 67.4 36.4 0
1039.1 1032.7 1030.8 1033.7 1057.9 1101.7 1155.8 1216.4 1294.6 1400
1547.6 1756.9 2014.3 2295.4 2604 2917.1 3201.1 3438.4 3611.7 3723.4
3763.8 3724.9 3594.4 3359.6 3004.2 2548.9 2004.9 1452.1 881.6 379.5
217.1 158 118.1 84.7 70.4 44.8 0
1039.1 1030.3 1030.8 1035.7 1057.9 1099.7 1152.4 1215.9 1297.1 1409.3
1560.4 1764.7 2012.3 2277.7 2569.6 2880.2 3169.6 3416.7 3619.5 3770.2
3863.2 3890.3 3828.7 3662.9 3384.2 2990.4 2481 1861.7 1210 597.1
306.2 214.1 156 105.8 65.5 42.3 0
1039.1 1029.8 1032.7 1040.6 1061.3 1102.2 1153.3 1213.9 1292.7 1406.4
1560.4 1762.3 2009.9 2268.3 2532.1 2811.3 3094.8 3358.1 3594.4 3813
3996.1 4101.9 4127 4064 3903.6 3623 3186.4 2601.6 1861.7 1068.7
486.8 289.4 205.3 136.4 72.4 26.6 0
1039.1 1030.8 1036.7 1048 1069.7 1107.6 1158.8 1219.8 1295.1 1404.4
1566.8 1778 2035 2283.6 2500.2 2748.7 2996.8 3244.4 3484.2 3731.8
3969 4146.7 4270.8 4355 4354.5 4230.9 3965.6 3531.9 2866.9 1934.6
954 360.8 193 112.7 57.1 16.2 0
1039.1 1032.3 1039.1 1053.9 1075.6 1109.5 1158.3 1220.3 1297.6 1403.9
1574.2 1770.1 2046.3 2274.2 2466.7 2655.2 2847.2 3051 3262.2 3489.1
3728.3 3972 4210.7 4420.4 4610.9 4730.1 4743.8 4622.7 4306.2 3670.2
2646.8 1416.7 482.9 158.5 65 20.2 0
1039.1 1033.7 1041.6 1059.3 1085.4 1120.4 1166.6 1227.7 1308.4 1423.1
1598.8 1831.2 2086.7 2306.7 2475 2616.3 2765 2948.1 3144.5 3357.2
3583.6 3817.4 4066.5 4328.4 4585.8 4801.4 4948.6 4972.7 4774.9 4238.3
3160.3 1904.5 862.9 318.5 112.7 33 0
1039.1 1033.2 1039.1 1056.4 1083 1115.9 1162.2 1219.8 1296.1 1403.9
1566.8 1796.7 2051.7 2282.6 2452.4 2595.2 2736.4 2906.8 3101.7 3311.9
3541.8 3778 4027.1 4290.5 4554.3 4785.2 4951.6 5001.3 4838.4 4355.9
3349.8 2002.5 919.5 351.5 124 37.9 0
1039.1 1035.7 1042.1 1059.8 1088.4 1124.8 1169.6 1225.2 1300 1405.4
1557.5 1781.5 2036.5 2258.9 2416.5 2562.2 2704.4 2870.8 3057.9 3267.1
3490.6 3717 3942 4167.9 4390.4 4595.7 4751.7 4805.4 4648.8 4119.2
3111 1853.8 771.4 255 110.8 41.3 0
1039.1 1039.6 1047.5 1066.7 1097.2 1133.7 1177.5 1230.6 1298.6 1391.1
1520.6 1707.1 1946.9 2148.2 2301.8 2446.5 2606.5 2787.6 2992.4 3202.6
3431 3657.4 3877 4100 4319.5 4505.1 4602.1 4553.3 4262.9 3584.1
2543 1323.2 425.3 138.8 78.3 25.6 0
1039.1 1040.1 1049.5 1069.7 1099.7 1137.1 1179.9 1230.6 1301.5 1387.7
1496.9 1661.8 1881.4 2084.7 2244.2 2394.8 2560.2 2746.3 2949.6 3165.2
3387.7 3596.9 3791.3 3964.1 4107.9 4194 4186.6 4038.4 3637.3 2916.6
1942.4 933.3 322.4 127 72.9 19.7 0
1039.1 1043.6 1054.4 1076.6 1109.5 1147.4 1191.3 1239 1301.5 1379.8
1487.6 1638.2 1834.1 2039.9 2231.9 2389.9 2555.3 2717.2 2884.1 3043.6
3192.8 3328.1 3444.8 3520.6 3576.2 3575.2 3487.6 3274 2830.5 2158
1345.8 605 227.4 118.1 76.8 27.1 0
1039.1 1046 1059.8 1086.4 1123.8 1166.1 1212.4 1263.6 1321.7 1392.6
1484.1 1593.4 1724.4 1858.3 1982.3 2075.3 2136.4 2165.4 2164.9 2138.3
2093.1 2038.4 1961.1 1827.7 1630.3 1388.2 1122.3 861 620.2 416.4
267.8 193.9 152.6 122.6 86.6 39.9 0
1039.1 1049 1067.7 1100.2 1142.5 1192.2 1240.5 1287.2 1336.5 1382.2
1420.1 1440.8 1444.3 1428.5 1406.4 1375.4 1327.6 1259.2 1172.1 1075.6
964.8 839.3 710.8 590.2 478.5 391.8 335.2 298.3 268.8 237.8
204.8 172.3 138.8 107.8 71.4 36.9 0
1039.1 1051 1076.6 1113 1156.3 1205 1249.3 1280.8 1293.6 1291.2
1273.5 1241 1187.8 1106.1 1005.7 906.2 818.1 743.3 680.3 619.3
556.7 493.2 441.6 404.6 374.6 349 324.4 297.3 269.3 238.3
205.3 172.3 135.9 98 56.6 25.6 0
1039.1 1053.9 1083.9 1122.8 1169.1 1213.9 1241.5 1248.4 1238.5 1210.9
1167.1 1098.2 1000.8 905.3 815.7 752.2 697 650.3 607.4 560.2
506.5 454.3 419.4 395.3 371.7 350 325.4 301.8 275.7 248.6
218.6 184.6 144.2 103.4 63.5 27.1 0
1039.1 1059.8 1095.3 1136.6 1183.4 1218.8 1230.6 1224.7 1201.6 1159.7
1083.9 995.3 904.8 823.5 750.7 692.1 639.4 596.6 550.8 479.9
435.6 416 406.6 396.8 381.5 361.3 340.1 319 298.3 278.6
261.4 225.9 190.5 148.2 108.8 51.7 0
1039.1 1063.3 1103.1 1146 1191.3 1216.8 1220.8 1209 1176 1115.4
1030.3 945.6 869.3 799.9 730.5 665.5 604.5 549.4 483.9 428.8
400.7 388.9 384 375.6 359.8 340.1 318.5 303.7 294.4 287
272.7 244.2 211.7 174.7 125.5 69.4 0
1039.1 1063.8 1106.1 1155.3 1200.6 1218.8 1219.3 1201.1 1159.7 1090.8
1008.6 933.3 863.4 791.1 713.3 640.4 573.5 508.5 446 403.6
381.5 368.7 360.8 349 328.8 308.6 291.9 281.6 276.2 270.7
256 218.1 188 138.3 104.4 60.1 0
1039.1 1066.2 1108.6 1158.8 1204.5 1222.3 1220.3 1198.6 1152.9 1081
1003.2 933.8 865.9 794 709.3 626.6 548.4 485.4 424.3 390.4
369.2 354.9 344.6 335.2 313.1 293.9 283 280.6 278.1 296.8
295.8 229.9 173.3 125 92.1 46.3 0
1039.1 1065.7 1108.1 1159.3 1206.5 1223.2 1223.7 1202.1 1151.4 1079.5
1004.2 935.3 874.2 797.9 712.3 627.1 550.8 486.8 423.3 387.4
364.8 349 338.2 326.4 306.2 289.4 282.6 282.1 277.6 300.8
298.3 210.7 162.4 124.5 94 47.7 0
